AVENTICS™ 5/3-directional valve, Series XV05 R573A2B70MA00F1
Part Number:
Specifications
| Activation | Electrically operated |
| Valve type | Spool valve, positive overlapping |
| Switching principle | 5/3, exhausted center |
| Manual override | without detent |
| Compressed air connection type | Side connection |
| Nominal flow Qn | 1000 l/min |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 8 bar |
| Protection class with connection | IP65 |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -10 % / +10 % |
| Pilot | External |
| LED status display | Yellow |
| Power consumption DC | 0.55 W |
| Duty cycle | 100 % |
| Certificates | UR (Underwriters Laboratories) |
| Industry | Industrial, Polyamide, fiber-glass reinforced |
| Weight | 0.098 kg |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
