AVENTICS™ Pressure regulator, Series XV05 R573ARS32JA0010
Part Number:
Specifications
| Type | Without pressure gauge (3...30 psi) |
| Min. regulation range | 0.2 bar |
| Max. regulation range | 2 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Weight | 0.7 kg |
| Housing | Aluminum, anodized, Polyamide |
| Seals | Hydrogenated acrylonitrile butadiene rubber (HNBR) |
