AVENTICS™ Guide cylinders, Series SH SH07503LB16DS4
Part Number:
Specifications
| Piston Ø | 3/4" |
| Stroke | 3" |
| Bearing type | Linear ball bearing |
| Mounting type | Standard mounting |
| Magnetic piston | Piston without magnet |
| Position inquiry | w/o position inquiry |
| Switch descr. | w/o position inquiry |
| Cushioning | no cushioning |
| Weight 0 inch stroke | 2.46 lbs |
| Weight 1 inch stroke | 0.15 lbs |
| Housing material | Aluminum (forged and anodized) |
| Seal material | Buna-N |
| Material front plate | Hardcoat Anodized Aluminum |
| Material guide rods | Sintered steel |
| Material piston rod | Sintered steel |
