AVENTICS™ Series TRB Tie rod cylinders (ISO 15552)

View Catalog
The AVENTICS Series TRB (ISO 15552) cylinders are among the most frequently implemented in industries where heavy duty cylinders are required, such as wood and aluminium, steel and automotive, heavy-duty machinery and mining to name just a few.

Your selection:
    32 mm
    40 mm
    50 mm
    63 mm
    80 mm
    100 mm
    125 mm
    25 mm
    25.4 mm
    50 mm
    50.8 mm
    76.2 mm
    80 mm
    100 mm
    101.6 mm
    125 mm
    127 mm
    152.4 mm
    160 mm
    177.8 mm
    200 mm
    203.2 mm
    228.6 mm
    250 mm
    254 mm
    304.8 mm
    320 mm
    400 mm
    500 mm
    elastic cushioning
    pneumatic adjustable cushioning
    With magnet
    piston with magnet
    w/o magnet
    1/2 NPT
    1/4 NPT
    1/8 NPT
    3/8 NPT
    G 1/2
    G 1/4
    G 1/8
    G 3/8
    Bellows
    with trunnion mounting
    ATEX optional
    Heat resistant
    High corrosion
    Industry standard
    cold-resistant
    10 bar
    435 N
    505 N
    660 N
    790 N
    1035 N
    1235 N
    1765 N
    1960 N
    2855 N
    3165 N
    4635 N
    4945 N
    7220 N
    7725 N
    435 N
    660 N
    1035 N
    1765 N
    2855 N
    4635 N
    7220 N
    non-rotating
    single
    through
    1-14 UNF
    1/2-20 UNF
    3/4-16 UNF
    7/16-20 UNF
    M10x1,25
    M12x1,25
    M16x1,5
    M20x1,5
    M27x2
    Cold-Resistant Scraper
    Heat-Resistant Scraper
    Metal Scraper
    Standard Industry Scraper
    Double-acting
    External thread
    1 - 10 of 873 results for products
    Select Columns
    Bore Size
    Stroke Length
    Cushioning
    Magnetic piston
    Availability
    Compressed air connection
    Cylinder Features
    Environmental requirements
    Industry
    Max Stroke
    Max Working Pressure
    Piston force extending
    Piston force retracting
    Piston rod modification
    Piston rod thread
    Product Series
    Quickship Available
    Scraper
    Scraper Type
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    0822206401

    AVENTICS Tie rod cylinder ISO 15552, Series TRB 0822206401

    Bore SizeStroke LengthCushioningMagnetic pistonAvailability
    125 mm25 mmpneumatic adjustable cushioningw/o magnet
    $1,209.36
    ADD TO LIST
    No Image Available For Product
    0822206402

    AVENTICS Tie rod cylinder ISO 15552, Series TRB 0822206402

    Bore SizeStroke LengthCushioningMagnetic pistonAvailability
    125 mm50 mmpneumatic adjustable cushioningw/o magnet
    $1,226.76
    ADD TO LIST
    No Image Available For Product
    0822206403

    AVENTICS Tie rod cylinder ISO 15552, Series TRB 0822206403

    Bore SizeStroke LengthCushioningMagnetic pistonAvailability
    125 mm80 mmpneumatic adjustable cushioningw/o magnet
    $1,247.65
    ADD TO LIST
    No Image Available For Product
    0822206404

    AVENTICS Tie rod cylinder ISO 15552, Series TRB 0822206404

    Bore SizeStroke LengthCushioningMagnetic pistonAvailability
    125 mm100 mmpneumatic adjustable cushioningw/o magnet
    $1,261.57
    ADD TO LIST
    No Image Available For Product
    0822206405

    AVENTICS Tie rod cylinder ISO 15552, Series TRB 0822206405

    Bore SizeStroke LengthCushioningMagnetic pistonAvailability
    125 mm125 mmpneumatic adjustable cushioningw/o magnet
    $1,278.97
    ADD TO LIST
    No Image Available For Product
    0822206406

    AVENTICS Tie rod cylinder ISO 15552, Series TRB 0822206406

    Bore SizeStroke LengthCushioningMagnetic pistonAvailability
    125 mm160 mmpneumatic adjustable cushioningw/o magnet
    $1,303.33
    ADD TO LIST
    No Image Available For Product
    0822206407

    AVENTICS Tie rod cylinder ISO 15552, Series TRB 0822206407

    Bore SizeStroke LengthCushioningMagnetic pistonAvailability
    125 mm200 mmpneumatic adjustable cushioningw/o magnet
    $1,331.18
    ADD TO LIST
    No Image Available For Product
    0822206408

    AVENTICS Tie rod cylinder ISO 15552, Series TRB 0822206408

    Bore SizeStroke LengthCushioningMagnetic pistonAvailability
    125 mm250 mmpneumatic adjustable cushioningw/o magnet
    $1,365.98
    ADD TO LIST
    No Image Available For Product
    0822206409

    AVENTICS Tie rod cylinder ISO 15552, Series TRB 0822206409

    Bore SizeStroke LengthCushioningMagnetic pistonAvailability
    125 mm320 mmpneumatic adjustable cushioningw/o magnet
    $1,414.71
    ADD TO LIST
    No Image Available For Product
    0822206410

    AVENTICS Tie rod cylinder ISO 15552, Series TRB 0822206410

    Bore SizeStroke LengthCushioningMagnetic pistonAvailability
    125 mm400 mmpneumatic adjustable cushioningw/o magnet
    $1,470.39
    ADD TO LIST