Add images and videos to help customers visualize the product.
Specifications
| Part Number | IC695CPS400 |
| Processor | 1.2 GHz AMD G series Quad Core |
| Operating System | VxWorks |
| Power Requirements | Input Power (Max) - 20 Watts, Input Voltage (Min) - 18 VDC, Input Voltage (Max) - 30 VDC |
| Security | Secure Boot and Trusted Platform Module (TPM) |
| Safety | IEC 61508 SIL2 |
