Add images and videos to help customers visualize the product.
PACMotion High Speed Servo Motor, BiSS, with brake
Part Number:
Specifications
| Part Number | IC830M62H-KSC2AB00 |
| Continuous Torque (Nm) | 11.9 |
| Rated Torque (Nm) | 9.9 |
| Peak Torque (Nm) | 29.6 |
| Flange Width (mm) | 138 |
| Overall Length (no brake) | 153.7 |
| Flange Type | Alt NEMA Mount |
| Feedback Device | BiSS |
| Brake | 24V Holding Brake |
| Connections | Dual Connector |
| Shaft | Special |
