TESCOM™ 10-X Series Free Poppet Pressure Regulator
Specifications
| Pressure Rating | <strong>Maximum Inlet Pressure:</strong> 150 psig / 10.3 bar<br><strong>Maximum Outlet Pressure:</strong> 3-30, 3-60, 0-100 psig / 0.21-2.1, 0.21-4.1 bar |
| Material | <strong>Body:</strong> 316L Stainless Steel or 316L VAR Stainless Steel<br><strong>Diaphragm:</strong> HASTELLOY®<br><strong>Seat:</strong> PCTFE or PTFE<br><strong>Valve Stem:</strong> HASTELLOY®<br><strong>Spring:</strong> 316 Stainless Steel or Inconel®<br><strong>Remaining Materials:</strong> 316L Stainless Steel or 316L VAR Stainless Steel |
| Operating Temperature | -40°F to 140°F / -40°C to 60°C |
| Connections | <strong>Welded Fittings:</strong> 1/4 VCR® or Tube Stubs<br><strong>Surface Mount:</strong> 1.125 or 1.50 footprint |
| Flow Capacity | <strong>Standard:</strong> Cv = 0.06<br><strong>High Flow:</strong> Cv = 0.1 |
| Weight | VCR®, IGS: 0.60 lb / 0.3 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
