TESCOM™ 26-1100 Dome Loaded Pressure Reducing Regulator
Specifications
| Maximum Inlet Pressure | Stainless Steel Body (0.25 Orifice): 10,000 psig / 690 bar<br>(0.375 Orifice): 6,000 psig / 414 bar<br>Aluminum Body: 6,000 psig / 414 bar<br>Brass Body: 6,000 psig / 414 bar |
| Outlet Pressure Ranges | To Maximum Inlet |
| Body Material | 303 Stainless Steel, 316 Stainless Steel, Aluminum, or Brass |
| Diaphragm & O-Rings | Buna-N |
| Back-up Rings | PTFE |
| Seat Material | CTFE |
| Retaining Rings | 15-7 Stainless Steel |
| Valve Cap | 17-4 Stainless Steel |
| Remaining Parts | 300 Series Stainless Steel |
| Operating Temperature | -40°F to 165°F / -40°C to 74°C |
| Port Size & Type | Inlet & Outlet Port Type: SAE, NPTF, MS33649<br>Dome Port: 1/4 MS33649, 1/4 NPTF, 1/4 MS33649<br>Inlet & Outlet Port Size: 3/8, 1/2 |
| Flow Capacity | 0.25 Orifice: Cv = 0.46 <br>0.375 Orifice: Cv = 1.30 |
| Load Type | Dome |
| Weight (without gauges) | Stainless Steel: 10 lbs / 4.5 kg<br>Aluminum: 4 lbs / 1.8 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
