TESCOM™ 44-1300 Series Pressure Regulator Valve
Specifications
| Maximum Inlet Pressure | Stainless Steel Body: 4500 psig / 310 bar, 6000 psig / 414 bar available<br>Brass Body: 3750 psig / 260 bar, 5000 psig / 345 bar available |
| Outlet Pressure Ranges | 0-300, 0-600, 0-1000 and 0-1500 psig / 0-20.7, 0-41.4, 0-69.0 and 0-103 bar<br>0-2500 psig / 0-172 bar available |
| Body Material | Brass, 303 or 316 Stainless Steel |
| Seat Material | Main Valve: CTFE (Except: 44-13X2-XXX2, Teflon®)<br>Vent Valve <br>Teflon®: 300 and 600 psig / 20.7 and 41.4 bar outlet<br>CTFE: 1000 and 1500 psig / 69.0 and 103 bar outlet |
| O-Rings | Viton-A® |
| Back-up Rings | Teflon® |
| Gaskets | CTFE |
| Remaining Parts | 300 Series Stainless Steel, 17-4, 17-7 Stainless Steel, Teflon® and Brass |
| Port Size & Type | 1/2, 3/4<br>SAE, NPTF, MS33649, BSPP<br>1/2, 1<br>Flange |
| Operating Temperature | -15°F to 220°F / -26°C to 104°C |
| Flow Capacity | 1/4 Main Valve: Cv = 0.8<br>3/8 Main Valve: Cv = 2.0<br> |
| Load Type | Spring, Dome, Air |
| Weight (without gauges) | 6.25 lbs / 2.8 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
