TESCOM™ 44-4000 Series Spring Diving Regulator
Specifications
| Pressure Rating | Maximum Inlet Pressure: 6000 psig / 414 bar<br>Outlet Pressure Ranges: 50-1500 psig / 3.4-103 bar |
| Material | Body: 303 Stainless Steel, 316 Stainless Steel, Brass, Chrome-plated Brass<br>Main Valve Seat, Gasket: CTFE, Vespel®<br>Back-up Ring: Teflon® |
| O-Ring | Buna-N, Viton®, Ethylene Propylene, Kalrez® |
| Trim | 300 Series Stainless Steel, 17-4 PH Stainless Steel, Brass |
| Port Size & Type | Inlet & Outlet Port Type: BSP, SAE, NPTF, MS33649<br>Inlet & Outlet Port Size: 1/2, 3/4 |
| Flow Capacity | Main Valve: Cv = 0.7 (Cv = 2.0 optional)<br>Vent Valve: Cv = 0.35 |
| Load Type | Dome, Air |
| Weight | 8 lbs / 3.6 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
