Specifications
| Maximum Inlet Pressure | 10,000 psig / 690 bar |
| Outlet Pressure Ranges | 5-500, 5-800, 10-1500, 15-2500, 25-4000, 50-6000, 200-10,000 psig<br> 0.35-34.5, 0.35-55.2, 0.69-103, 1.0-172, 1.7-276, 3.4-414, 13.8-690 bar |
| Material | Body: 316 Stainless Steel <br>Main Valve, Vent Seat, Poppets: 17-4 Stainless Steel<br>O-Rings: Viton-A®, Buna-N, Ethylene Propylene, Kalrez®<br>Back-up Rings: PTFE |
| Remaining Parts | 300 Series Stainless Steel and 17-4 Stainless Steel |
| Ambient Operating Temperature<sup>2</sup> | -15°F to 165°F / -26°C to 74°C <br><sup>2</sup> For extended temperatures from -40°F to 400°F / -40°C to 204°C, consult TESCOM. |
| Port Size & Type | 1/4, 3/8, 1/2<br>SAE, NPTF, MS33649, High Pressure, Medium Pressure<br>External Vent Port (1/4): SAE, NPTF, MS33649 |
| Flow Capacity | Main Valve: Cv = 0.06 <br>Vent Valve: Cv = 0.08 |
| Load Type | Spring |
| Weight | 5.3 lbs / 2.4 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office |
