AGI™ BR Series Flushing/Bleed Rings

Full Range of conventional wafer, sandwich, and next generation one piece flushing/bleed rings for instrument installations, where flushing and/or bleed functions are required.

Specifications

MaterialsCS, 316 SS, Duplex, other exotic materials
SeatsMetal, Soft
Inlet/Outlet ConnectionsANSI flanged 1/2" to 6"
Bleed/Flush Valve ConnectionsFNPT or FSW
Pressure (Max)6000 psig (414 barg)
Temperature (min/max)(-313°F to 1000°F)<br>(-192°C to 538°C)<br><br>*See Pressure and Temperature rating charts on the series catalog