AGI Series M4AL Instrument Manifold M4ALVDS
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | Flange Inlet x Flange Outlet | 6000 psig | 200°F | 3/16" |
AGI Series M4AL Instrument Manifold M4ALVIC
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| Carbon Steel | Flange Inlet x Flange Outlet | 6000 psig | 500°F | 3/16" |
AGI Series M4AL Instrument Manifold M4ALVIS
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | Flange Inlet x Flange Outlet | 6000 psig | 500°F | 3/16" |
AGI Series M4AL Instrument Manifold M4ALVIS-SG
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | Flange Inlet x Flange Outlet | 6000 psig | 500°F | 3/16" |
AGI Series M4TL Instrument Manifold M4TLEIS-4
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | 1/2" FNPT Inlet x Flange Outlet | 6000 psig | 1000°F | 3/16" |
AGI Series M4TL Instrument Manifold M4TLEIS-4-AM
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | 1/2" FNPT Inlet x Flange Outlet | 6000 psig | 1000°F | 3/16" |
AGI Series M4TL Instrument Manifold M4TLEIS-4-AM-SG
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | 1/2" FNPT Inlet x Flange Outlet | 6000 psig | 1000°F | 3/16" |
AGI Series M4TL Instrument Manifold M4TLEIS-4-AMS
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | 1/2" FNPT Inlet x Flange Outlet | 6000 psig | 1000°F | 3/16" |
AGI Series M4TL Instrument Manifold M4TLEIS-4-SG
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | 1/2" FNPT Inlet x Flange Outlet | 6000 psig | 1000°F | 3/16" |
AGI Series M4TL Instrument Manifold M4TLHIC-4
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| Carbon Steel | 1/2" FNPT Inlet x Flange Outlet | 6000 psig | 1000°F | 3/16" |
