TESCOM™ Series SD-X Short Diving Pressure Regulator
Specifications
| Nominal Inlet Pressure | 4,500 psig / 300 bar |
| Max Outlet Pressure | 400 psig / 27 bar |
| Body Material | Anodized Aluminum, Brass |
| Seat Material | PCTFE |
| O-Rings Material | Buna, Viton |
| Filter Material | Bronze |
| Filter Size | 10 um |
| Ports Size & Type | 1/4" NPT(F), 1/2" NPT(F) |
| Flow Capacity | Cv = 0.8 |
| Load Type | Spring |