PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series BT Bleed Tee BTS-44-VAS-4-SG

Part Number:

Tescom-BTS-44-VAS-4-SG

Where to Buy
Bleed Tee metal seat screwed connection

Specifications

Body Material316SS
Connections(3) 1/2" FNPT x 1/2" MNPT, w/Bleed Plug
Orifice0.136" (3.5mm) orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature1000°F (537.7°C)
NACE Sour GasSour Gas (NACE)2003