PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series H1 Instrument Isolation/Block hand Valve H1RDS-2

Part Number:

Tescom-H1RDS-2

An isolation hand valve soft seat with straight thru bore and screwed connections

Specifications

Body Material316SS
SeatDelrin
Connections1/4" FNPT x 1/4" FNPT
PackingViton Oring
Orifice3/16" (4.74mm) mm Orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature200°F (93.3°C)