PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series H1R10 Instrument Isolation/Block hand Valve H1RDS-4R10-SG

Part Number:

Tescom-H1RDS-4R10-SG

High Pressure isolation hand valve soft seat with straight thru bore and screwed connections

Specifications

Body Material316SS
SeatDelrin
Connections1/2" FNPT x 1/2" FNPT
PackingViton Oring
Orifice1/4" (6.4mm) mm Orifice
Max Pressure10000 Psig (689 Barg)
Max Temperature200°F (93.3°C)
NACE Sour GasSour Gas (NACE)2003