PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series H1 Instrument Isolation/Block hand Valve H1VES-44QA

Part Number:

Tescom-H1VES-44QA

An isolation hand valve soft seat with straight thru bore and screwed connections

Specifications

Body Material316SS
SeatPEEK
Connections1/2" FNPT x 1/2" MNPT Angle
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature400°F (204.4°C)