Specifications
| Body Material | 316SS |
| Seat | Integral |
| Connections | 1/4"FNPT Inlet X 1/4" FNPT Vent X 1/4"FNPT Oulet |
| Packing | PTFE |
| Orifice | 0.136" (3.5mm) Orifice |
| Max Pressure | 6000 psig (414 barg) |
| Max Temperature | 500°F (260°C) |
| Options | PV pug Vent, PM Panel Mounting |
