TESCOM™ Wegamed Single Stage Regulator (Obsolete)

AS OF 03/31/21, THIS PRODUCT IS NO LONGER AVAILABLE.

WegaMed single stage preset cylinder pressure regulator in correspondence with DIN EN ISO 10524-1, for pressure reduction of pressurized medical gases. CE-mark according to the Medical Device Directive 93/42/EEC.

Specifications

Maximum Inlet PressureAir, O2: 160 to 2900 psig / 11 to 200 bar<br>N2O, CO2: 160 to 870 psig / 11 to 60 bar
Outlet PressureAir: 73 psig / 5 bar at nominal flow 80 l/min<br>O2: 73 psig / 5 bar at nominal flow 76 l/min<br>N2O: 73 psig / 5 bar at nominal flow 65 l/min<br>CO2: 73 psig / 5 bar at nominal flow 65 l/min<br>Xe: 73 psig / 5 bar at nominal flow 37 l/min
Fluid MediaMedical O2, Air, N2O, CO2, Xe
Relief ValveOpening pressure: 116 psig / 8 bar<br>Minimum flow: 220 l/min (Air)
Temperature RangeOperation: -4°F to 140°F / -20°C to 60°C <br>Storage: -40°F to 158°F / -40°C to 70°C
Weightapproximately 2.65 lbs / 1.2 kg (depending on Inlet connection)
Additional InformationFor custom modifications or a complete system solution, please contact your local sales office.