TopWorx™ DX-Series Valve Controller Model ESD with Partial Stroke Test
Features
- Sensor Control Module to partially close the valve without disrupting the process
- Pass/Fail indication via high/low response on the return signal
- Open, Closed, and Partial Stroke Test position sensors for feedback to the DCS or PLC
- Onboard Diagnostics to enable predictive maintenance and early-warning alerts
- Aluminum, Composite, and 316L Stainless Steel platforms certified for use in Flameproof/Explosion Proof, Intrinsically Safe, or Non-Incendive hazardous areas
- An optional local, lockable partial stroke Test Button integral to the unit