TopWorx™ TV-Series Valve Controller Model TVH
TV-Series is suitable for use in all hazardous areas and carry IECEx, ATEX, and UL certifications making it easier for global customers to standardize operations across their facilities. TV-Series controllers also carry multiple different regional certificates or marking; CCCEx, InMetro, PESO, EAC, TOSHA …
At the core of the TV-Series is the 36 series GO Switch, combining proven GO Switch reliability with a flexible valve position monitoring platform. Available in 2- or 4-switch configurations, the 36 GO Switch provides robust position feedback, with the 2-switch configuration also offering the option of an integrated solenoid valve. To address a broader range of application and customer requirements, the TV-Series can also be configured with mechanical, REED, or inductive sensors as alternative sensing technologies.
Features
- Stainless Steel Rugged Enclosure
- Suited for heavy washdown and corrisive environments
- Variety of Bus Networks and Sensor Options
- Color coded twist-set cams provide the easiest adjustment
- Reliability in environment extermes
- Impact resistant highly visable display