TopWorx™ TX-Series Valve Controller Model TXS

The TopWorx™ TXS 316 stainless steel switch box delivers outstanding value by providing full functionality in a compact, direct mount enclosure.

Our TX-Series switchboxes deliver outstanding value by providing full functionality in compact, direct-mount enclosures. Available with a variety of position sensors, integral solenoid valves, and bus networks.

TX-Series is suitable for use in all hazardous areas and carry IECEx, ATEX, and UL certifications making it easier for global customers to standardize operations across their facilities. TX-Series controllers also carry multiple different regional certificates or marking; CCCEx, KOSHA, InMetro, PESO, ECAS-Ex, EAC, TOSHA …

The GO Switch offering in the TX-Series delivers the proven reliability of existing GO Switch technology with enhanced features and configuration flexibility. The 36 series GO Switch is available in 2- or 4-switch configurations for TX and TV enclosures, with an optional integrated solenoid valve in the 2-switch configuration for greater valve control capability. In addition to GO Switch technology, the TX-Series supports mechanical, REED, and inductive sensor designs, providing a broad range of sensing options to meet different applications, electrical interface, and customer requirements.

Features

  • Direct Mount Composite Resin
  • Intrinsically Safe and suitable for all environments
  • Variety of Bus Networks and Sensor Options
  • Perfect for Non-Incendive Applications
  • Low profile compact design
  • Impact resistant highly visable display