PRODUTOS E SOFTWARE

INDÚSTRIAS

SERVIÇOS E SUPORTE

VENDAS E PARCEIROS

PRODUTOS E SOFTWARE

ASCO™ Series P Pressure Switches

Contatar um vendedor
The ASCO Series P pressure switches consist of an open-frame or enclosure-protected switch and a transducer unit. They can be ordered separately for customer stocking and/or field assembly or as a complete factory-assembled unit. ASCO P Series switches incorporate the unique ASCO TRI-POINT alternating fulcrum balance plate to control the operation of one or more electrical snap-action switches. The pressure switch and transducer unit are fully-tested, self-contained subassemblies.

especificações

Standards / RegulationsCSA, Type 1, Type 4, UL, Type 3S
Pipe / Port Size1/2 "; 1/4 "