Vacuum Suction Cups
Vacuum grippers exploit the difference between atmospheric pressure and an electronically or pneumatically generated vacuum to establish a firm hold on objects, and often lifting or moving them in automated applications. Choosing the right gripper depends on a variety of factors, including the surface of the workpieces (flat, curved, or inclined), the workpiece’s surface, environment (such as cleanroom), and safety or handling requirements. The AVENTICS gripper series provides a full range of options that can meet the particular needs of your work environment, process, and throughput material.
选择一个类别
选择一个类别
0 Items
排列方式:
推荐
推荐
产品最小存货单位 (A-Z)
产品最小存货单位 (Z-A)
产品名称 (A-Z)
产品名称 (Z-A)