Afag O-Ring Solution

The Afag O‑Ring feeding solutions offer a robust, changeover‑free system for mounting O‑Rings of different materials and hardness levels directly onto the workpiece. Engineered for precision and efficiency, the technology ensures gentle handling, accurate positioning, and reliable performance in automated production environments. With a compact design, flexible integration options, and low maintenance requirements, these systems help reduce downtime, boost throughput, and improve overall product quality. From concept to implementation, we support you in achieving stable, efficient, and high‑quality O‑Ring feeding and assembly.

Want to optimize your O‑Ring assembly process? Contact us to discuss your application.

Specifications

Inner Diameter6 mm to 35 mm
Cross Section Diameter1 mm to 3 mm
Cycle Timeup to 26 parts per minute
Bus SystemsProfibus DP, Ethernet/IP, EtherCAT, IO-Link