ASCO™ 8316G303VMBDC24/DCD

零件号:

Asco-8316G303VMBDC24/DCD

US$1,204.00

Qty:
ADD TO CART
3/8 X 5/8 3NC BRASS 1.4 /F W

Specifications

Body MaterialBrass
Valve Function3 way - 3/2 Normally Closed
Pipe/Port Type & SizeNPT 3/8
Valve ActuationSolenoid
Voltage24DC
Product Weight0.00 lbs
Kit Number316966-V
Coil ClassF
Coil Number238710-902-D
Watt Rating1.4 W
Item StatusActive
Lead Length18 inch
Carton Note3/8 X 5/8 3NC BRASS 1.4/F DC