ASCO™ PV8531C017MS.115/50-60

零件号:

Asco-PV8531C017MS.115/50-60

PV8531C017MS.115/50-60

Features

  • Internal air circulation to prevent moisture ingress into the actuator & solenoid valve
  • Using a low friction & non-sticking T-shaped seal
  • Extensive selection of solenoid operators, port sizes, functions & body materials
  • Global certificate for ATEx/IECEx/CCC Ex and so on.