ASCO™ PVG531C017MS.110/50-60

零件号:

Asco-PVG531C017MS.110/50-60

PVG531C017MS.110/50-60

Features

  • Internal air circulation to prevent moisture ingress into the actuator & solenoid valve
  • Using a low friction & non-sticking T-shaped seal
  • Extensive selection of solenoid operators, port sizes, functions & body materials
  • Global certificate for ATEx/IECEx/CCC Ex and so on.