Afag Series PG/SREH-50-IOL Gripping rotary modules
Spezifikationen
| Gripping combined with endless rotation in a single module | Unique in its compactness on the market |
| Integrated controller | Technology, also known as FPGA (Field Programmable Gate Array), is a programmable logic block (IC) in digital technology |
| All PG precision grippers from the Afag portfolio can be attached | Precision grippers PG in 3 sizes and different designs can be attached (PG 12, PG 16 NN, PG 16 NC, PG 16 NO, PG 20) |
| Compact design | Footprint smaller than 50x50 mm |
| Fast turning for 180° | 80 ms (0.08 sec.) |
| High repeatability | +/- 0.015° |
| High gripping force | Up to 136 N |
