ASCO™ 8215G010AC24/60,22/50D
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid - Direct Acting |
| Kit Number | 302350 |
| Coil Class | FT |
| Coil Number | 238610-005-D |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 3/4 2NC AL 10.1/F AC |
