Add images and videos to help customers visualize the product.
ASCO™ 8220G406AC24/60,22/50D
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 24 AC, 22 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 323468 |
| Coil Class | HT |
| Coil Number | 238810-005-D |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 1/2 2NC BRASS 10.1/H AC |
