Add images and videos to help customers visualize the product.
ASCO™ 8344G070DC240/DCD
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage | 240DC |
| Product Weight | 5.20 lbs |
| Kit Number | 302731 |
| Coil Class | FT |
| Coil Number | 238710-054-D |
| Min to Max Ambient Temperature | 32 - 104 deg;F |
| Min to Max Fluid Temperature | 32 - 150 °F |
| Orifice Size | 1/4 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W BRASS 11.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
