Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 11.00 / 9.52 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Kit Number | 323939 |
| Coil Class | FB |
| Coil Number | 272614-155-D |
| Orifice Size | 1-5/8 in |
| Voltage & Frequency | 220 Volts AC with 50 Hz |
| Watt Rating | 20.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 1-5/8 2NC ALUM 20.1/F AC |
