Add images and videos to help customers visualize the product.
ASCO™ EF8215H050DC80-90/DCD
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage | 80-90DC |
| Product Weight | 0.00 lbs |
| Kit Number | 326682 |
| Coil Class | FT |
| Coil Number | 501696-029-D |
| Watt Rating | 15.8 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1-5/8 2NC AL 15.8/F DC |
