ASCO™ EFL8214G236AC120/60K
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 323939 |
| Coil Class | FB |
| Coil Number | 272614-132-K |
| Watt Rating | 20.1 W |
| Item Status | Active |
| Carton Note | 3/4 X 1-5/8 2NC ALUM 20.1/F AC |
