ASCO™ EFL8215G010BAC110/50K
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Kit Number | 304089 |
| Coil Class | FT |
| Coil Number | 238614-032-K |
| Voltage & Frequency | 110 Volts AC with 50 Hz |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 72 inch |
| Carton Note | 3/8 X 3/4 2NC AL 10.1/F AC |
