ASCO™ HT8215C063CSAAC110/60D
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 33 |
| Valve Function | 2 way - 2/2 Normally Open |
| Media | Air, Inert Gas, Fuel Gas |
| Pipe/Port Type & Size | NPT 1 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 110 AC with 60 Hz |
| Product Weight | 9.17 lbs |
| Kit Number | 304691 |
| Coil Number | 222345-009-D |
| Orifice Size | 1-5/8 in |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/4 X 1-5/8 2NO AL 15.4/H AC |
