ASCO™ HT8215G033VDC12/DCD
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 4.60 / 3.98 |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Product Weight | 2.49 lbs |
| Kit Number | 302439-V |
| Coil Class | HT |
| Coil Number | 238910-004-D |
| Orifice Size | 3/4 in |
| Voltage | 12 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NO AL 11.6/H DC |
| Seating Elastomer | FKM |
| Mounting Direction | Vertical And Upright |
| Watt Rating | 11.6 |
| Voltage | 12DC |
