ASCO™ JB8215B050CSAAC240/60D
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 21.00 / 18.16 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas, Fuel Gas |
| Product Weight | 9.61 lbs |
| Kit Number | 302352 |
| Coil Number | 099257-002-D |
| Orifice Size | 1-5/8 in |
| Voltage & Frequency | 240 Volts AC with 60 Hz |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1-5/8 2NC ALUM 15.4/F AC |
| Orifice Size | 1-5/8 in |
| Watt Rating | 15.4 |
| Voltage | 240 AC |
| Frequency | 60 Hz |
