ASCO™ JB8215B060CSAAC240/60,220/50D
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 32.00 / 27.68 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas, Fuel Gas |
| Product Weight | 10.54 lbs |
| Kit Number | 302352 |
| Coil Number | 099257-002-D |
| Orifice Size | 1-5/8 in |
| Voltage & Frequency | 220, 240 Volts AC with 50/60 Hz |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/4 X 1-5/8 2NC AL 15.4/F AC |
| Orifice Size | 1-5/8 in |
| Watt Rating | 15.4 |
| Voltage | 220 AC; 240 AC |
| Frequency | 50; 60 Hz |
