ASCO™ JKP8214G020AC240/60

Teilenummer:

Asco-JKP8214G020AC240/60

309,00 $

Menge:
ZUM WARENKORB HINZUFÜGEN
1/2 X 3/4 2NC ALUMIN17.1/F W

Spezifikationen

Body MaterialAluminum
Flow (Cv)4.4
Valve Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid
Voltage & Frequency240 AC with 60 Hz
Product Weight1.70 lbs
Kit Number316233
Coil ClassFB
Coil Number238612-158
Orifice Size3/4 in
Watt Rating17.1 W
Item StatusActive
Carton Note1/2 X 3/4 2NC ALUM 17.1/F AC
Seating ElastomerNBR
Mounting DirectionANY