ASCO™ JKP8214G020AC24/60,22/50
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid |
| Kit Number | 316233 |
| Coil Class | FB |
| Coil Number | 238612-105 |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Carton Note | 1/2 X 3/4 2NC ALUM 17.1/F AC |
