Spezifikationen
| Body Material | Aluminum |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 1-1/4 |
| Valve Actuation | Solenoid |
| Kit Number | 322467 |
| Coil Class | FB |
| Coil Number | 272610-132-K |
| Voltage & Frequency | 120 Volts AC with 60 Hz |
| Watt Rating | 20.1 W |
| Item Status | Active |
| Lead Length | 72 inch |
| Carton Note | 1-1/4 X 1-5/8 2NO AL 20.1/F AC |
