ASCO™ NFG551A309MO.24/DC

Teilenummer:

Asco-NFG551A309MO.24/DC

PILOT OPERATED SOLENOID VALVE-3/2 - 5/2-WITH MANUAL OPERATOR-1/4" (DN8)-G (ISO 228/1)-ORIFICE: 6,0-MONOSTABLE-STAINLESS STEEL-RESILIENT: LT-NBR-1,8 W-COIL CLASS: F-II2GExdbIICGb/II2DExtbIIICDb-T6/5-IP66/67

Spezifikationen

Coil ClassF
Function3/2 Normally Closed - 5/2 Spring Return
Pipe/Port Size1/4"
Pressure Port/FittingG
Voltage24 DC
Wattage1.8 W