ASCO™ R8214235CSAAC208/60D

Teilenummer:

Asco-R8214235CSAAC208/60D

587,00 $

Menge:
ZUM WARENKORB HINZUFÜGEN
3/4 X 1-5/ 2NC ALUMIN20 /F W

Spezifikationen

Body MaterialAluminum
Flow (Cv)11
Valve Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 3/4
Valve ActuationSolenoid
Voltage & Frequency208 AC with 60 Hz
Product Weight0.00 lbs
Kit Number323632
Coil ClassFB
Coil Number099257-010-D
Min to Max Ambient Temperature-40 - 125 deg;F
Orifice Size1-5/8 in
Watt Rating20 W
Item StatusActive
Lead Length18 inch
Carton Note3/4X1-5/8 2NC AL 20.0/F AC
Seating ElastomerNBR