ASCO™ WSNFG551A313MO.48/DC
Teilenummer:
Spezifikationen
| Coil Class | F |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | G |
| Voltage | 48 DC |
| Wattage | 1.8 W |
Teilenummer:
Spezifikationen
| Coil Class | F |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | G |
| Voltage | 48 DC |
| Wattage | 1.8 W |
