AVENTICS™ 5/2-directional valve, Series CD12-LT R414013901

부품 번호:

AVENTICS-R414013901

CD12-LT-5/2-NC-SR-024VDC-WMO-E-FLG-RAIL

사양

ActivationElectrically
Switching principle5/2, with spring return
Valve functionNC
Manual overridewith detent
PilotExternal
Min. working pressure3 bar
Max. working pressure10 bar
Operational voltage24 V DC
Voltage tolerance DC-30 % / +25 %
Electrical connection typePlug
Electrical connection sizeEN 175301-803, form A
Connector standardEN 175301-803:2006
Protection class with connectionIP65
Reverse polarity protectionProtected against polarity reversal
Pilot valve width30 mm
Duty cycle1
Typ. switch-on time80 ms
Typ. switch-off time200 ms
Sealing principleSoft seal
Min. ambient temperature-40 °C
Max. ambient temperature70 °C
Temperature resistance-40 °C cold-resistant
Weight1.25 kg
Housing materialAluminum, anodized, Polyamide, fiber-glass reinforced