Afag Series ES12 Electro slides
Afag Electro Slides ES12 50433802
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES12-20 | 20 mm | 2 m/s | 3.6 N | 10.7 N |
Afag Electro Slides ES12 50433803
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES12-60 | 60 mm | 2.2 m/s | 3.6 N | 10.7 N |
Afag Electro Slides ES12 50433804
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES12-100 | 100 mm | 2.5 m/s | 3.6 N | 10.7 N |
