Specifications
| Type | ES12-100 |
| Attachment grid | 30 x 30 mm |
| Mounting thread | M4 |
| Alternative mounting thread | M3 |
| Min. operating temperature | 10 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 10 °C |
| Max. storage temperature | 40 °C |
| Humidity | < 90 % |
| Stroke H | 100 mm |
| Net weight | 0.44 kg |
| Weight moved | 0.199 kg |
| Nominal voltage | < 75 V DC |
| Actuator, drive | Linear motor, electric |
| Protection class | IP30 |
| Max. speed | 2.5 m/s |
| Max. acceleration m/s2 | 30 m/s² |
| Permanent force | 3.6 N |
| Peak force | 10.7 N |
| Force constant | 6.43 N/A |
| Repetitive precision | +/- 0.02 mm |
| Mounting orientation | horizontal |
| Included in scope of delivery | 2x centering sleeve Ø7x3, 4x mounting screw M4x22 |
| Accessories | Adapter ES8/12 LinMot, Motor cable M16, Regulator C1xxx-1S, Plug set for C1xxx-1S, USB-RS232 converter for regulator |
| Alternative accessories | Additional motor cables, Additional regulators |
